Caterpillar 793F

Caterpillar 793F

Price
On Request
Year
2011
Working hours
10285 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 793F
CategoryArticulated Dump Trucks (ADTs)
Serial NumberSSP00315
Unit NumberPR10003
Catalog NumberCU4358937
Manufacturing Year2011
Hours10285 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional Information***PRICING ON REQUEST*****MUST BE SOLD IN 4 TRUCK PACKAGE**Specifications:Cat Certified Power Train Plus RebuildsCat Remanufactured Gen II C175-16 engines (2,650 gross/2,478 net HP)Engines are USA Tier 2, however, are NOT for use in the USA (export only) Extended life wheel stations (for use in downhill hauling applications)Retarding package (for use in downhill hauling applications)Large volume fuel tanksFast fill service center (clustered fast -fill connections for implement oil, steering oil, transmission oil, engine oil and coolant. Wiggins ports)Brake wear indictorsMuffler exhaust (not body exhaust)Standard rear axle filtrationHID lighting (6 HID lamps in the high beam, in fender and bumper, and reversing options, and 4 halogen headlamps in low beam positions, in fender and bumper)Digital payload display (external digital display of VIMS payload, located left and right hand sides of cab)Cold weather starter (240V engine coolant and oil heater)Fixed (non-powered) ladderSL-V grease injector (provides higher injection pressure at low temperatures, and, double the target life of SL-1)Standard cab arrangement29” X 57” rims inspected; components (flanges, beadseats, lock rings, etc.) replaced as needed.Does not include tires or beds
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone