Caterpillar 777D

Caterpillar 777D

Price
435,000 USD
Year
2000
Working hours
24771 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 777D
CategoryArticulated Dump Trucks (ADTs)
Serial NumberAGC00221
Unit NumberUT12616
Catalog NumberCU1677599
Manufacturing Year2000
Hours24771 h
CountryUnited States
LocationBridgeport, WV
Pricing
Price Excluding Tax$435,000
Tax-
Price Including Tax-
Features
Additional InformationCAB, AIR CONDITIONING
CAT 777D OFF HIGHWAY TRUCK
CONVERTED TO WET BRAKES 20606HRS
DUAL SLOPE HEATED DUMP BODY
ENGINE & TORQUE REPLACED 18655HR
PAYLOAD MONITORING SYSTEM
REPLACED 1-7 CLUTCHES 12366HRS
RF 84%, LF 85%, RR1 39%, RR2 44%
TIER I 3508B ENGINE
TIRES @ 20605HRS
WET BRAKES, TRACTION AID
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone