Caterpillar 777D

Caterpillar 777D

Price
485,000 USD
Year
2000
Working hours
20605 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 777D
CategoryArticulated Dump Trucks (ADTs)
Serial NumberAGC00206
Unit NumberUT12614
Catalog NumberCU1677598
Manufacturing Year2000
Hours20605 h
CountryUnited States
LocationBridgeport, WV
Pricing
Price Excluding Tax$485,000
Tax-
Price Including Tax-
Features
Additional InformationEXCHANGE TRANSMISSION 8/29/2011
CAB, AIR CONDITIONING
NEW STD ROD AND MAIN BEARING
TIER I 3508B ENGINE
ROLLED IN @ 14736HRS
REPLACED SUSPENSION CYLINDER
RF 68%, LF 29%,
DUAL SLOPE HEATED DUMP BODY
RR1 58%, RR2 48%,
PAYLOAD MONITORING SYSTEM
LR1 52%, LR2 38%,
CAT 777D OFF-HIGHWAY TRUCK
RETARDER, TRACTION AID
AND LIFT HOIST CYLINDER 19455HRS
PRE LUBE, 4X6, RIGID FRAME
TIRES @ 19455HRS AVG 45-70%
CONVERTED TO WET BRAKES 19457HRS
WET FRONT BRAKES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone