Caterpillar 775F

Caterpillar 775F

Price
362,363 USD
Year
2009
Working hours
11279 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 775F
CategoryArticulated Dump Trucks (ADTs)
Serial NumberDLS00904
Unit NumberE141105
Catalog NumberCU4318308
Manufacturing Year2009
Hours11279 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$362,363
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
RETARDERRETARDER
HEATED BEDHEATED BED
FAST FUELFAST FUEL
HI SPEED OIL CHANGEHI SPEED OIL CHANGE
Additional InformationNON ARTICULATED TRUCK
ECM DOWNLOAD: NO
TIRE SIZE: 24.00R35
AUTO TRACTION CONT
BED CONFIGURATION: DUAL SLOPE HEATED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone