Caterpillar 775F

Caterpillar 775F

Price
460,719 USD
Year
2009
Working hours
11462 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 775F
CategoryArticulated Dump Trucks (ADTs)
Serial NumberDLS00965
Unit NumberE141108
Catalog NumberCU4318306
Manufacturing Year2009
Hours11462 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$460,719
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
MUFFLERMUFFLER
STARTER, ELECTRICSTARTER, ELECTRIC
Additional InformationFAST FILL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • axle assemblies
  • general condition
  • torque converter
  • truck body
  • truck body & cylinders
  • tires
general appearance
  • FairBoth sides of the front bumper are bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPaint is faded and scratched
  • Good
  • FairCover on hydraulic tank is cracked and loose
  • Good
  • Good
  • YesEngine, transmission and hydraulic
safety items
  • Good
  • Good
  • PoorHorn not working
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • FairA/C blowing warm. Vent temperature 83°. Ambient 101°
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good2/18
  • Good
  • FairSwitch behind transmission control is not legible
  • Good
  • Yes
  • NoNo manual
  • No
  • NoNo manual
  • Yes
  • 10788
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • 50%
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • YesNormal for hours
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft strut is missing lower cover
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPedal
  • GoodDry front and wet on rear
  • All
hydraulics
  • Good
  • Good
  • Good
  • FairHydraulic tank is missing hardware and tank is wet on the bottom
final drives
  • Good
  • Good
  • Good
  • Good
axle assemblies
  • Good
  • Good
  • Good
  • Good
  • Good
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • YesEngine, transmission and hydraulic
  • Yes
torque converter
  • Good
  • Good
  • Good
truck body
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRibs are cracked
  • Good
  • Good
truck body & cylinders
  • Good
  • Good
  • Good
  • Fair
  • Good
  • FairCracking on ribs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Yes
  • 66.20%
  • All rear tires have lug and sidewall cuts
  • 24.00R35
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontYokohama7298NoYesNo
Left RearGoodyear2266NoYesYes
Left Rear InsideGoodyear2730NoYesYes
Right FrontYokohama7298NoYesNo
Right RearGoodyear4765NoYesYes
Right Rear InsideGoodyear4866NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone