Caterpillar 773F

Caterpillar 773F

Price
On Request
Year
2010
Working hours
16831 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 773F
CategoryArticulated Dump Trucks (ADTs)
Serial NumberEED01181
Catalog NumberCU4306774
Manufacturing Year2010
Hours16831 h
CountryCanada
LocationDartmouth, NS
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
BODY LINERBODY LINER
EXHAUST HEATEXHAUST HEAT
RETARDERRETARDER
TAILGATETAILGATE
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
RIG SAVERRIG SAVER
BEACONBEACON
AM FM RADIOAM FM RADIO
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
BOTTOM DUMP WAGBOTTOM DUMP WAG
PAYLOAD MEA SYSPAYLOAD MEA SYS
TRACTION AIDTRACTION AID
VIMSVIMS
FIRE SUPPRESSIONFIRE SUPPRESSION
HEATER, FUELHEATER, FUEL
MUFFLERMUFFLER
RACRAC
STARTER, AIRSTARTER, AIR
STARTER, ELECTRICSTARTER, ELECTRIC
BLUETOOTHBLUETOOTH
Additional InformationMinimum 40% wear life remaining on each tire.
Average idle time per ECM - 46%
Complete ECM download and list of repairs available upon request.

All necessary repairs completed and in work ready condition - unit cleaned and serviced, including all necessary fluids and filters.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT CAT (MARITIMES)See InventoryWebsiteSelect contact
Paul Leslie
Canada
Telephone:+1 902 468 0581
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone