Caterpillar 773F

Caterpillar 773F

Price
On Request
Year
2010
Working hours
15927 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 773F
CategoryArticulated Dump Trucks (ADTs)
Serial NumberEED01174
Catalog NumberCU4361544
Manufacturing Year2010
Hours15927 h
CountryCanada
LocationQC
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
BODY LINERBODY LINER
PRODUCT LINKPRODUCT LINK
Additional InformationMinimum 40% wear life remaining on each tire.
Average idle time per ECM - 46%
Complete ECM download and list of repairs available upon request.

All necessary repairs completed and in work ready condition - unit cleaned and serviced, including all necessary fluids and filters.

DUAL SLOPE BED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT CAT (MARITIMES)See InventoryWebsiteSelect contact
Paul Leslie
Canada
Telephone:+1 902 468 0581
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone