Caterpillar 773B

Caterpillar 773B

Price
120,723 USD
Year
1995
Working hours
31274 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 773B
CategoryArticulated Dump Trucks (ADTs)
Serial Number63W04472
Catalog NumberCU2230202
Manufacturing Year1995
Hours31274 h
CountryCanada
LocationCranbrook, BC
Pricing
Price Excluding Tax$120,723
Tax-
Price Including Tax-
Features
Additional InformationCC6.
CONTACT TONY PETERS ... 250-420-1887 FOR DETAILS.
EXCHANGE REAR SUSPENSION CYL & REBUILT LH HOIST ... 28846 HRS.
FINNING REBUILT ENGINE ... 29055 HRS.
LOCATED IN CRANBROOK, BC.
REAR TIRES 50%+.
REBUILT DIFFERENTIAL ... 20699 HRS.
REBUILT FINAL DRIVES & BRAKES ... 23791 HRS.
REBUILT HYD PUMP ... 29260 HRS.
REBUILT RAD ... 29821 HRS.
REBUILT TRANSMISSION ... 23791 HRS.
REPAIR HISTORY AVAILABLE.
FRONT TIRES 90% REMAINING.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone