Caterpillar 772G

Caterpillar 772G

Price
On Request
Year
2015
Working hours
5210 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 772G
CategoryArticulated Dump Trucks (ADTs)
Serial NumberKEX00165
Unit NumberKEX00165
Catalog NumberCU4295208
Manufacturing Year2015
Hours5210 h
CountryGermany
LocationBöblingen
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationOPERATING WEIGHT: 42.4 T
ENGINEPOWER: 558 HP
BODY CONDITION: 80 %
TIRES CONDITION REAR LEFT: 20 %
TIRES CONDITION FRONT LEFT: 50 %
TIRES CONDITION REAR RIGHT: 20 %
TIRES CONDITION FRONT RIGHT: 50 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Kallies
Germany
Telephone:+49 7031 640514
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone