Caterpillar 745C

Caterpillar 745C

Price
587,604 USD
Year
2016
Working hours
1586 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 745C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFK01052
Unit NumberE131100
Catalog NumberCU2487910
Manufacturing Year2016
Hours1586 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$587,604
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
BODY LINERBODY LINER
RETARDERRETARDER
Additional InformationENGINE TIER RATING: T4F
PRODUCT LINK: 29.5R25
TAIL GATE
TIRE SIZE: 29.5R25
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone