Caterpillar 745C

Caterpillar 745C

Price
784,202 USD
Year
2016
Working hours
3424 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 745C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFK01081
Unit Number143890PF
Catalog NumberCU4314552
Manufacturing Year2016
Hours3424 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$784,202
Tax-
Price Including Tax-
Features
Additional Information(1)VLT 29.5R25 200B TYPE 2A TIRE
40% TREAD - REPAIRED
AID, COLD WEATHER STARTING
AM/FM RADIO (BLUETOOTH READY)
ANTIFREEZE, -36C (-33F)
BODY, STANDARD
CERT EMISSIONS, EPA TIER 4
CHASSIS, STANDARD
CMPD SOFTWARE
EXHAUST, STANDARD
FENDER COVER
FILM GROUP, ANSI
HEATER, ENGINE COOLANT, 120V
LANE 3 ORDER
LUBRICATION, MANUAL
MIRROR, ELECTRIC HEATED
NO MACHINE SECURITY SYSTEM
NO ROOF LIGHTS
NO SOUND SUPPRESSION
NO TAILGATE
PRODUCT LINK, SATELLITE PL321
ROLL ON-ROLL OFF
SEAT, HEATED
SERIALIZED TECHNICAL MEDIA KIT
TANK, STANDARD FUEL
TIRE ONLY
TIRES, 29.5R25 BS ** VLTA E-3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone