Caterpillar 745C

Caterpillar 745C

Price
428,700 USD
Year
2015
Working hours
3310 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 745C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFK00668
Unit NumberHGN0942
Catalog NumberCU2336555
Manufacturing Year2015
Hours3310 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$428,700
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2015 MODEL YEAR
PRODUCT LINK, SATELLITE PL321
NO ROOF LIGHTS
NO MACHINE SECURITY SYSTEM
NO RADIO/STEREO SYSTEM
MIRROR, STANDARD
SEAT, STANDARD
TANK, STANDARD FUEL
TIRES, 29.5R25 MX ** XADN+ E-3
NO SOUND SUPPRESSION
FENDER COVER
AID, COLD WEATHER STARTING
LUBRICATION, AUTOMATIC
CMPD SOFTWARE
FILM GROUP, ANSI
CHASSIS, STANDARD
EXHAUST, HEATED BODY
LINER, DUMP BODY
SERIALIZED TECHNICAL MEDIA KIT
HEATER, ENGINE COOLANT, 120V
LANE 3 ORDER
ROLL ON-ROLL OFF
ANTIFREEZE, -36C (-33F)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone