Caterpillar 745C

Caterpillar 745C

Price
On Request
Year
2015
Working hours
8038 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 745C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberLFK00328
Unit NumberLFK00328
Catalog NumberCU4346187
Manufacturing Year2015
Hours8038 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationTIRES CONDITION MIDDLE LEFT: 20 %
TIRES CONDITION FRONT LEFT: 60 %
TIRES CONDITION FRONT RIGHT: 60 %
TIRES CONDITION REAR RIGHT: 50 %
OPERATING WEIGHT: 33.4 T
TIRES CONDITION REAR LEFT: 25 %
ENGINEPOWER: 518 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone