Caterpillar 745 C

Caterpillar 745 C

Price
365,000 USD
Year
2015
Working hours
6211 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 745 C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFK00229
Unit Number1184156
Catalog NumberCU4366278
Manufacturing Year2015
Hours6211 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$365,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
RETARDERRETARDER
SUPP STEERSUPP STEER
TAILGATETAILGATE
BED, STANDARDBED, STANDARD
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE BRAKEENGINE BRAKE
Additional InformationAIR SUSPENSION SEAT
BLUETOOTH RADIO
REAR VIEW CAMERA
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • emissions
  • suspension
  • truck body
  • tires
general appearance
  • Good
  • FairNormal wear
  • FairFaded paint light scratches
  • FairBent up normal scratches
  • FairLarge decal on bed is damaged on both sides
  • FairWarped and needs touch up on right side, Left side has normal wear.
  • Good
  • Good
  • FairRight side grab iron is bent
  • FairNormal Paint Wear
  • FairNormal wear and scratches
  • FairTop cover over radiator has cracks.
  • Good
  • FairLower panel on right side has normal wear
  • FairSteps have rust and dents
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • GoodNo active fault cades
  • Good
  • Good
  • Good
  • FairNormal wear
  • Good
  • Good
  • Good
  • GoodBluetooth
  • FairNormal wear no rips
  • GoodAir Ride
  • FairNormal wear no rips
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • FairNormal operation
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • FairNormal wear
  • FairNormal wear no leaks
  • FairNormal wear
  • Fairoverall fair condition
  • FairNo leaks
  • FairNormal wear
brake
  • FairFair operating condition with no load
  • Good
  • FairWet
  • No
hydraulics
  • Good
  • Good
  • Good
  • FairSight glass has haze
  • No
final drives
  • FairNo leaks
  • FairNo leaks
  • FairNo popping or binding
  • Good
comments, misc. repairs, general remarks
  • Fair Retal Machine
emissions
  • Good
  • Good
  • No
  • 50%
suspension
  • Good
  • FairNo cracks
  • FairNo loose play during operation
  • Good
  • FairNo cracks
  • FairNo loose play
  • Good
  • FairNo cracks
  • FairNo loose play
  • Good
truck body
  • Good
  • FairNo seen damage
  • FairNormal wear
  • Good
  • FairNormal wear
  • FairTop of sides has dents
  • FairHeavy damage, stop blocks are off,
  • FairHeavy wear
tires
  • Yes
  • 22.5%
  • 29.5 R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBridgstone2625No
Left FrontBridgstone2525No
Left RearBridgstone1920No
Right CenterMichelin2625No
Right FrontBridgstone2220No
Right RearBridgstone2120No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone