Caterpillar 745-04

Caterpillar 745-04

Price
740,360 USD
Year
2018
Working hours
1288 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 745-04
CategoryArticulated Dump Trucks (ADTs)
Serial Number3T600548
Unit Number155300PF
Catalog NumberCU4309277
Manufacturing Year2018
Hours1288 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$740,360
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationAID, COLD WEATHER STARTING
AM/FM RADIO (BLUETOOTH READY)
ANTIFREEZE, -36C (-33F)
BODY, STANDARD
CERT EMISSIONS, EPA TIER 4
CHASSIS, STANDARD
EXHAUST, STANDARD
FENDER COVER
FILM GROUP, ANSI
HEATER, ENGINE COOLANT, 120V
LANE 3 ORDER
LUBRICATION, MANUAL
MIRROR, STANDARD
NO MACHINE SECURITY SYSTEM
NO PAYLOAD
NO ROOF LIGHTS
NO SOUND SUPPRESSION
PRODUCT LINK, CELLULAR PL641
ROLL ON-ROLL OFF
SEAT BELT, STANDARD
SERIALIZED TECHNICAL MEDIA KIT
TAILGATE, SCISSOR
TANK, STANDARD FUEL
TIRES, 29.5R25 BS ** VLTA E-3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone