Caterpillar 740B

Caterpillar 740B

Price
350,000 USD
Year
2014
Working hours
5261 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 740B
CategoryArticulated Dump Trucks (ADTs)
Serial NumberT4R02326
Unit NumberT4R02326
Catalog NumberCU2077761
Manufacturing Year2014
Hours5261 h
CountryUnited States
LocationJoplin, MO
Pricing
Price Excluding Tax$350,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
SUPP STEERSUPP STEER
BED, STANDARDBED, STANDARD
LINER, STEEL BEDLINER, STEEL BED
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUTO TRACTION CONTROLAUTO TRACTION CONTROL
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
ENGINE BRAKEENGINE BRAKE
Additional InformationAM/FM RADIO (BLUETOOTH READY)
CERT EMISSIONS, EPA TIER 4
HEATER, ENGINE COOLANT, 120V
LANE 3 ORDER
LINER, BODY
LUBRICANT GROUP-B
MIRROR, ELECTRIC HEATED
PRODUCT LINK, CELLULAR PL522
ROLL ON-ROLL OFF
SERIALIZED TECHNICAL MEDIA KIT
TIRES, 29.5R25 BS ** VLTA E-3
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • emissions
  • suspension
  • truck body
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • FairBroken right side step
  • YesCab interior needs cleaned
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • PoorLeft upper mirror is broken
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir suspension
  • Good
  • Good
  • Good
  • Yes
engine
  • Good
  • FairRed CAT ELC.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • YesMinor leak at front valve cover
  • No
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • GoodHydraulic drive
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
  • No
steering
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
hydraulics
  • Good
  • GoodLeft lift cylinder is missing line clamp
  • Good
  • Good
  • YesLeak under cab above transmission
final drives
  • FairOutput driveshaft flange seal is leaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
comments, misc. repairs, general remarks
  • Overall fair condition. All machine systems function correctly.
  • Needs new tires. Has a hydraulic leak under the cab. Center axle has oil leak at rear shaft output flange.
  • Front axle A frame pivot bearing has excessive play.
emissions
  • Good
  • Good
  • No
suspension
  • Good
  • Good
  • Good
  • GoodPivot bearing has excessive play
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
truck body
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • No tailgate
tires
  • Yes
  • 5%
  • 29.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center0
Left Front15
Left Rear20Yes
Right Center0
Right Front0
Right Rear0
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FABICK CATSee InventoryWebsiteSelect contact
Dave Modglin
MO
Telephone:+1 636 3435900
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone