Caterpillar 740B

Caterpillar 740B

Price
550,000 USD
Year
2013
Working hours
3271 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 740B
CategoryArticulated Dump Trucks (ADTs)
Serial NumberT4R01615
Unit NumberT4R1615
Catalog NumberCU1894998
Manufacturing Year2013
Hours3271 h
CountryUnited States
LocationGillette, WY
Pricing
Price Excluding Tax$550,000
Tax-
Price Including Tax-
Features
Additional InformationPRODUCT LINK PL522
LUBRICATION, AUTOMATIC
TIRES, 29.5R25 BS ** VLT E-3
LUBRICANT GROUP-B
ROLL ON-ROLL OFF
SERIALIZED TECHNICAL MEDIA KIT
LANE 3 ORDER
CERT EMISSIONS, EPA TIER 4
SOUND SUPPRESSION
8000 GALLON WATER TANK
REAR MOUNTED LADDER
3" GRAVITY DUMP VALVE
4" GROUND LEVEL VILL
HOSE REEL - SPRING-REWIND
REMOTE CONTROLLED WATER CANNON
HYDRAULIC OPERATED SIDE SPRAY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone