Caterpillar 740B

Caterpillar 740B

Price
539,900 USD
Year
2014
Working hours
4529 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 740B
CategoryArticulated Dump Trucks (ADTs)
Serial NumberT4R02341
Unit NumberE134798
Catalog NumberCU2486209
Manufacturing Year2014
Hours4529 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$539,900
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
RETARDERRETARDER
Additional InformationCOMMENTS: MEGA 8000 GAL WATER TANK
BERTICLE SIDE SPRAY W/ 2 SPRAY HEADS
50' X 1.5" HOSE W/ REEL
1.5" WATER CANON
ENGINE TIER RATING: T4I
PRODUCT LINK: MEGA 8000 GAL WATER TANK
BERTICLE SIDE SPRAY W/ 2 SPRAY HEADS
50' X 1.5" HOSE W/ REEL
1.5" WATER CANON
TIRE SIZE: 29.5 R25
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone