Caterpillar 740B

Caterpillar 740B

Price
On Request
Year
2012
Working hours
10391 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 740B
CategoryArticulated Dump Trucks (ADTs)
Serial NumberL4E01614
Unit NumberL4E01614
Catalog NumberCU4346186
Manufacturing Year2012
Hours10391 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationENGINEPOWER: 484 HP
OPERATING WEIGHT: 34.4 T
TIRES CONDITION REAR LEFT: 60 %
TIRES CONDITION REAR RIGHT: 60 %
TIRES CONDITION FRONT RIGHT: 30 %
TIRES CONDITION MIDDLE LEFT: 50 %
TIRES CONDITION MIDDLE RIGHT: 50 %
TIRES CONDITION FRONT LEFT: 45 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone