Caterpillar 740B

Caterpillar 740B

Price
416,000 USD
Year
2012
Working hours
5518 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 740B
CategoryArticulated Dump Trucks (ADTs)
Serial NumberT4R00825
Unit Number422028
Catalog NumberCU2000100
Manufacturing Year2012
Hours5518 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$416,000
Tax-
Price Including Tax-
Features
Additional InformationC15 ENGINE
TIER 4 INTERIM
TIRES, 29.5R25 XADN
AID, COLD WEATHER STARTING
LUBRICATION, AUTOMATIC
HEATER, ENGINE COOLANT, 120V
EXHAUST, PIPING
LINER, BODY
TAILGATE, SCISSOR
LUBRICANT GROUP-B
AM/FM RADIO / CD PLAYER
MULTI-VAC SYSTEM
ADDITIONAL BODY & TAILGATE PLATE
MANUAL, OPER. MAINT. ENGLISH
TIRES NEW
0P0800 /2948 M.S. 12/16/16
**FLEET RETIREMENT
PRICE CHG:07/06/17 VIA FIXASKPRC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • suspension
  • truck body
  • tires
general appearance
  • Good
  • Good
  • GoodMinor paint scuffing
  • Good
  • Good
  • GoodScheduled for touch up
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • 37 low idle. 60 psi high idle
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodInboard wet
  • No
hydraulics
  • Good
  • No
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
suspension
  • Good
truck body
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSlight tailgate bow
tires
  • 95
  • New tires 29.5 R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMaxim95NoNoNo
Left FrontMaxim95NoNoNo
Left RearMaxim95NoNoNo
Right CenterMaxam95NoNoNo
Right FrontMaxam95NoNoNo
Right RearMaximNoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone