Caterpillar 740B WT

Caterpillar 740B WT

Price
479,000 USD
Year
2012
Working hours
7828 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 740B WT
CategoryArticulated Dump Trucks (ADTs)
Serial NumberT4R01741
Unit NumberUS0001684
Catalog NumberCU4342477
Manufacturing Year2012
Hours7828 h
CountryUnited States
LocationFresno, CA
Pricing
Price Excluding Tax$479,000
Tax-
Price Including Tax-
Features
Accessories
HOSE REELHOSE REEL
Additional Information2 EA FRONT, 2EA SIDE, 2 EA REAR
CANNON
CERT EMISSIONS, EPA FLEX TIER 4
EPOXY COATED TANK
EROPS W/AIR CONDITIONER
LINER, BODY
LUBRICANT GROUP B
NEW KLEIN 8K TANK W/REMOTE
PRODUCT LINK PL321
PUSH BLOCK
TAILGATE, SCISSOR
TIRES, 29.5R25 XADN
EIN #LM5A35
FILLER FAST FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • emissions
  • suspension
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Fair
  • FairRT FENDER DAMAGED & SUPPORT TUBE& STEP BENT. FRONT FENDER SIDE NEEDS SOME PAINT MISSING 2 FLAPS..
  • Good
  • Good
  • Good
  • GoodSOUND SUPPRESSION TORN HOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairONE STEP BENT RT FENDER
  • No
  • No
  • OK NEED SOME REPAIR
safety items
  • Good
  • Good
  • Good
  • Good
  • Good2016
  • Good
  • Yes
  • No
  • Yes
  • OK
gauges, operator station, console
  • GoodTEMPER AT 44. MISSING ONE VENT
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNEEDS BLADES & REPAIR WASHER
  • Yes
  • No
  • Yes
  • BOOK IN SEAT
engine
  • Good
  • GoodRED
  • PoorINOP
  • Good
  • FairRT SIDE REAR SUPPORT MISSING BOLT & LOOSE BOLTS.
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • YesLOOKS LIKES HEAD SPACER PLATE LEAKS OIL. OIL PAN LEAKS OIL
  • No
  • No
  • OK
  • OK
  • OK
cooling system
  • Good
  • Good
  • Good
  • GoodMOTOR
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • OK
electrical, starting and charging system
  • Good
  • Good
  • Good
  • GoodMAYBE LEAKS OIL. MOUNTING GASKET
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • Yes
  • OK
transmission
  • GoodOIL DIRT ALL OVER TOP TRANSMISSION
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorINOP
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
  • No
  • OK
steering
  • Good
  • Good
  • FairCHECK ADJUST ON HITCH MOVEMENT MAYBE.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • OK
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWET
  • No
  • GOOD
hydraulics
  • Good
  • Fair2 PUMP LEAKS OIL FAN PUMP & HIOIST PUMP BOTH LEAKS OIL
  • Good
  • NoLINE INTO COOLER LEAKS OIL RT SIDE ENGINE REAR. & SOME HOSE LEAKS OIL
  • WATER TANK
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairREAR U-LOINT LOOK DRY.
  • Good
  • SEE NO LEAKS IN REAR . REAR RT SIDE SENSOR HANGING DOWN BY WIRES.
comments, misc. repairs, general remarks
  • KLEIN TANK K800 42637 SERIAL 8000 GALLON 06-20-2018 DATE BUILD.
emissions
  • Good
  • Good
  • No
suspension
  • Fair2 WITH RUBBER TORN???
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairENDS RUBBER CRACK 4
  • Good
  • FairRT FRONT MAYBE LEAKS OIL. NEW ONE OR REBUILD.
tires
  • No
  • Yes
  • 60%
  • DIFF TYPE. MICHELIN YOKOHAMA & TRIANGLE FRONT 2
  • 29R-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center4865NoNo
Left Front3557NoNoNo
Left Rear1219NoNoNo
Right Center4065NoNo
Right Front3557NoNoNo
Right Rear65100NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone