Caterpillar 740

Caterpillar 740

Price
158,500 USD
Year
2006
Working hours
11533 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 740
CategoryArticulated Dump Trucks (ADTs)
Serial NumberB1P00701
Unit Number1115183
Catalog NumberCU2253028
Manufacturing Year2006
Hours11533 h
CountryUnited States
LocationSalem, VA
Pricing
Price Excluding Tax$158,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
TAILGATETAILGATE
BED, STANDARDBED, STANDARD
LINER, STEEL BEDLINER, STEEL BED
ENGINE BRAKEENGINE BRAKE
Additional InformationBED, STANDARD
LINER, STEEL BED
EROPS
TAILGATE
ENGINE BRAKE
AIR CONDITIONER
DIFF LOCK/UNLOC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • suspension
  • truck body
  • tires
general appearance
  • Poordamaged
  • Poorwindshield cracked
  • Poorrt fender busted
  • Poordented
  • Good
  • Poor
  • Good
  • Poorleft front panel damaged
  • Good
  • Yes
  • Yes
  • Front window cracked contact glass company for quote
safety items
  • Good
  • Yesgood
  • NoROPS plate missing
  • M No ROPS tag or high voltage decalc mirrors broke off both sides
gauges, operator station, console
  • FairReplace filters and filter cover
  • GoodCover missing from dash
  • Good
  • GoodMachine cold switch on coolant shows hot on gauge,fuel showing empty
  • Poorwindshield cracked, missing top mirror
  • Good
  • PoorInterior light not working
  • Good
  • Good
  • Good
  • FairWasher switch broke from front wipe rear washer alSo not working
  • No
  • No
  • No
  • Coolant temp gauge showing hot when key is first turned on, fuel gauge showing empty
engine
  • GoodDirty non cat air filters
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Noengine oil over full
  • Noexhaust leaks at manifold
  • Yesvalve cover
  • No
  • Dipstick is broke allowing dirt to enter engine
  • good
cooling system
  • GoodSounds like a exhaust leak
  • Good
  • Good
  • Good
  • GoodCoolant tank leaking added five gallons of coolant
  • Good
  • NoCoolant tank leaking
  • Cool want tank leaking
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
transmission
  • GoodOil leaking down case oil coming from above case
  • Good
  • Good
  • Good
  • Good
  • FairTransmission pump wet leaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yesleaks coming from up top
  • No
  • bypass light on when in gear
steering
  • Good
  • Good
  • Poorleft cylinder leaks
  • Good
  • steer adjustment broken
brake
  • Good
  • Poorno brakes
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBrake pump leaking at mount
  • GoodLeft front wheel wet inside tire
  • Yes
  • Parking and service brakes hold good
hydraulics
  • GoodPlay at pin bores
  • Yes
final drives
  • Good
  • Good
  • Good
  • Poorleft duo cone leaks
  • Good
  • Good
  • Good
  • Good
  • Oil running down front axle oil coming from above axle looks like a hose is leakig
comments, misc. repairs, general remarks
  • Seat belt replaced 2/11/16
suspension
  • Good
truck body
  • Fair
  • GoodSome play at bed hinge pins lots of play at tailgate arms need to contact weld shop for quote
  • PoorLot of play at tailgate arm pin bores little play at bed hinge pins contact weld sh for quote
  • Good
  • Good
  • PoorSpill guard bent and cracked contact weld shop for quote
  • Poorcracked, missing hardware
tires
  • 50% Front, 20% middle tires, rear 0%
  • mixed brand tires
  • 29.5 R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterNoYesYes
Left FrontNoYesYes
Left RearNoYesYes
Right CenterNoYesYes
Right FrontNoYesYes
Right RearNoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
United Kingdom
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone