Caterpillar 740 GC

Caterpillar 740 GC

Price
583,400 USD
Year
2019
Working hours
591 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 740 GC
CategoryArticulated Dump Trucks (ADTs)
Serial Number3T800098
Unit NumberAA006957
Catalog NumberCU4475011
Manufacturing Year2019
Hours591 h
CountryUnited States
LocationOgden, UT
Pricing
Price Excluding Tax$ 583,400
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationAID, COLD WEATHER STARTING
AM/FM RADIO (BLUETOOTH READY)
ANTIFREEZE, -36C (-33F)
CAB, STANDARD
CERT EMISSIONS, EPA TIER 4
CHASSIS, STANDARD
EXHAUST, STANDARD
FENDER COVER
FILM GROUP, ANSI
GROUP, ETHER
HEATER, ENGINE COOLANT, 120V
LANE 3 ORDER
LINER, DUMP BODY
LUBRICATION, MANUAL
MIRROR, STANDARD
NO MACHINE SECURITY SYSTEM
NO PAYLOAD
NO ROOF LIGHTS
NO SOUND SUPPRESSION
PRODUCT LINK, CELLULAR PLE641
ROLL ON-ROLL OFF
SEAT BELT, W/ INDICATION
SEAT, STANDARD
SERIALIZED TECHNICAL MEDIA KIT
TAILGATE, SCISSOR
TANK, STANDARD FUEL
TIRES, 29.5R25 YH ** RT41 E-4
WIPER, REAR
OW ENGINE ARRANGEMENT
PRICED NEW 05/08/19 EK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone