Caterpillar 735B

Caterpillar 735B

Price
215,000 USD
Year
2013
Working hours
8150 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 735B
CategoryArticulated Dump Trucks (ADTs)
Serial NumberT4P00380
Unit Number1123277
Catalog NumberCU2604722
Manufacturing Year2013
Hours8150 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$215,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
TAILGATETAILGATE
BED, STANDARDBED, STANDARD
LIGHTINGLIGHTING
FAST FUELFAST FUEL
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
ENGINE BRAKEENGINE BRAKE
Additional InformationTAILGATE
ULTRA LOW SULFUR DIESEL FUEL
EROPS
LIGHTING
BED, STANDARD
ENGINE BRAKE
AIR CONDITIONER
AM FM CD RADIO
FAST FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • suspension
  • truck body
  • tires
general appearance
  • GoodMinor scratches and gouges
  • Good
  • GoodDecals on bed are faded
  • Good
  • Good
  • GoodFast fuel
  • Good
  • FairPaint is faded and scratched
  • Good
  • Good
  • No
  • YesEngine, transmission and hydraulic
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • GoodVent temperature 44°. Ambient temperature 51°
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJumper seat is stained
  • Good
  • Good
  • No
  • No
  • No
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • No
hydraulics
  • Good
  • No
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
suspension
  • Good
truck body
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 32
  • 26.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBridgestone1642NoYesYes
Left FrontBridgestone1334NoYesYes
Left RearBridgestone821NoYesYes
Right CenterBridgestone1438NoYesYes
Right FrontBridgestone1744NoYesYes
Right RearBridgestone513NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone