Caterpillar 735B

Caterpillar 735B

Price
227,042 USD
Year
2012
Working hours
4055 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 735B
CategoryArticulated Dump Trucks (ADTs)
Serial NumberT4P00304
Catalog NumberCU2335795
Manufacturing Year2012
Hours4055 h
CountryDenmark
LocationBrøndby
Pricing
Price Excluding Tax$227,042
Tax-
Price Including Tax-
Features
Additional InformationCE MARKED: YES
TYRES REMAINING : ^^^^^^^ %
GROSS WEIGHT: 32600 KG
AIR-CONDITIONING: YES
ORIGINAL COLOUR: YES
PRODUCTION COUNTRY: UK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT A/S (DENMARK)See InventoryWebsiteSelect contact
Kristian Mains
Denmark
Telephone:+45 7025 2211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone