Caterpillar 730C2

Caterpillar 730C2

Price
433,500 USD
Year
2017
Working hours
1621 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 730C2
CategoryArticulated Dump Trucks (ADTs)
Serial Number2T400635
Unit Number152040PF
Catalog NumberCU4288729
Manufacturing Year2017
Hours1621 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$433,500
Tax-
Price Including Tax-
Features
Additional InformationNO TAILGATE
PRODUCT LINK, SATELLITE PL631
ROLL ON-ROLL OFF
SEAT, STANDARD
SERIALIZED TECHNICAL MEDIA KIT
TANK, STANDARD FUEL
TIRES, 23.5R25 BS ** VLT E-3
AID, STANDARD STARTING
AM/FM RADIO (BLUETOOTH READY)
ANTIFREEZE, -36C (-33F)
BODY, STANDARD
CERT EMISSIONS, EPA TIER 4
CHASSIS, STANDARD
CMPD SOFTWARE
EXHAUST, STANDARD
FILM GROUP, ANSI
HEATER, ENGINE COOLANT, 120V
LANE 3 ORDER
LUBRICATION, MANUAL
MIRROR, STANDARD
NO MACHINE SECURITY SYSTEM
NO PAYLOAD
NO REAR WIPER
NO ROOF LIGHTS
NO SOUND SUPPRESSION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone