Caterpillar 730C2

Caterpillar 730C2

Price
395,000 USD
Year
2017
Working hours
2733 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 730C2
CategoryArticulated Dump Trucks (ADTs)
Serial Number2T400401
Unit Number2T400401
Catalog NumberCU4368065
Manufacturing Year2017
Hours2733 h
CountryUnited States
Location9901 Ringhaver Drive, FL
Pricing
Price Excluding Tax$395,000
Tax-
Price Including Tax-
Features
Additional InformationAID, STANDARD STARTING
AM/FM RADIO (BLUETOOTH READY)
ANTIFREEZE, -36C (-33F)
BODY, STANDARD
CERT EMISSIONS, EPA TIER 4
CHASSIS, STANDARD
CMPD SOFTWARE
EXHAUST, STANDARD
FILM GROUP, ANSI
FUEL ADDITIVE, ANTI WAX
HEATER, ENGINE COOLANT, 120V
LANE 3 ORDER
LUBRICATION, MANUAL
MIRROR, STANDARD
NO MACHINE SECURITY SYSTEM
NO PAYLOAD
NO ROOF LIGHTS
NO SOUND SUPPRESSION
PREPARATION FOR INSPECTION
PRODUCT LINK, SATELLITE PL631
ROLL ON-ROLL OFF
SEAT, STANDARD
SERIALIZED TECHNICAL MEDIA KIT
TAILGATE, SCISSOR
TANK, STANDARD FUEL
TIRES, 23.5R25 BS ** VLT E-3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone