Caterpillar 730C

Caterpillar 730C

Price
265,500 USD
Year
2014
Working hours
3917 h
Videos of Caterpillar 730C
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 730C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFF00264
Unit NumberQUC0165
Catalog NumberCU2531716
Manufacturing Year2014
Hours3917 h
CountryUnited States
LocationWichita, KS
Pricing
Price Excluding Tax$265,500
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

730C ARTIC. TRUCK
FUEL ADDITIVE, ANTI WAX
NO MACH SECURITY
LIGHT GP-ROOF(HID)
CD/RADIO
CHASSIS AR-TRAILER
EXHAUST HT COVER
DUMP BODY W/LINERS
TIRES,23.5R25 VLT
LUB. WALKWAYS FF
COOLANT
FAST FUEL FILL
NO SOUND SUPP HRC
HTR, ENG COOL 120V
COLD WEATHER
SEAT, HEATED
FILM GP
MIRROR, ELECTRIC
3000 TRANSMISSION & DRIVE LINE
108D CLEAN EMISSIONS MODULE
1000 ENGINE
3100 TC, TD, RETARDER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone