Caterpillar 730C

Caterpillar 730C

Price
329,000 USD
Year
2014
Working hours
2713 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 730C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFF00172
Unit NumberS058058
Catalog NumberCU2455010
Manufacturing Year2014
Hours2713 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$329,000
Tax-
Price Including Tax-
Features
Additional InformationAID, COLD WEATHER STARTING
BODY, STANDARD
CD/RADIO, HEAVY DUTY
CERT EMISSIONS, EPA TIER 4
CHASSIS, STANDARD
EXHAUST, STANDARD
FUEL ADDITIVE, ANTI WAX
GROUP, ETHER
HEATER, ENGINE COOLANT, 120V
LUBRICATION, MANUAL
MIRROR, STANDARD
NO ROOF LIGHTS
NO SOUND SUPPRESSION (HRC)
PRODUCT LINK, CELLULAR PL522
QUICK E-VAC
ROLL ON-ROLL OFF
SERIALIZED TECHNICAL MEDIA KIT
TIRES, 23.5R25 MX ** XADN+ E-3
WIPER, REAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone