Caterpillar 730C

Caterpillar 730C

Price
372,100 USD
Year
2016
Working hours
348 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 730C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFF01371
Unit Number15W79299
Catalog NumberCU4278505
Manufacturing Year2016
Hours348 h
CountryUnited States
LocationMount Vernon, WA
Pricing
Price Excluding Tax$372,100
Tax-
Price Including Tax-
Features
Additional InformationAID, COLD WEATHER STARTING
AM/FM RADIO (BLUETOOTH READY)
ANTIFREEZE, -50C (-58F)
CERT EMISSIONS, EPA TIER 4
CHASSIS, STANDARD
CMPD SOFTWARE
EXHAUST, STANDARD
FILLER, FAST FUEL
FILM GROUP, ANSI
FUEL ADDITIVE, ANTI WAX
HEATER, ENGINE COOLANT, 120V
LANE 3 ORDER
LIGHTS, ROOF MOUNTED WORK
LINER, DUMP BODY
LUBRICATION, MANUAL
MIRROR, ELECTRIC HEATED
MSO 5KNNK ENG S/N T4F04729
NO MACHINE SECURITY SYSTEM
NO SOUND SUPPRESSION
PRODUCT LINK, SATELLITE PL321
ROLL ON-ROLL OFF
SEAT, HEATED
SERIALIZED TECHNICAL MEDIA KIT
TAILGATE, SCISSOR
TIRES, 23.5R25 BS ** VLT E-3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone