Caterpillar 730C

Caterpillar 730C

Price
295,000 USD
Year
2015
Working hours
3806 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 730C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFF00871
Unit Number137290P4
Catalog NumberCU4316444
Manufacturing Year2015
Hours3806 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$295,000
Tax-
Price Including Tax-
Features
Additional InformationAID, COLD WEATHER STARTING
ANTIFREEZE, -36C (-33F)
BODY, STANDARD
CD/RADIO, HEAVY DUTY
CERT EMISSIONS, EPA TIER 4
CHASSIS, STANDARD
EXHAUST, STANDARD
FILM GROUP, ANSI
FUEL ADDITIVE, ANTI WAX
HEATER, ENGINE COOLANT, 120V
LANE 3 ORDER
LUBRICATION, MANUAL
MIRROR, STANDARD
NO MACHINE SECURITY SYSTEM
NO ROOF LIGHTS
NO SOUND SUPPRESSION
PRODUCT LINK, SATELLITE PL321
ROLL ON-ROLL OFF
SEAT, STANDARD
SERIALIZED TECHNICAL MEDIA KIT
TAILGATE, SCISSOR
TANK, STANDARD FUEL
TIRES, 23.5R25 BS ** VLT E-3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone