Caterpillar 730C

Caterpillar 730C

Price
330,000 USD
Year
2014
Working hours
3622 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 730C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFF00474
Unit Number433517
Catalog NumberCU2408427
Manufacturing Year2014
Hours3622 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$330,000
Tax-
Price Including Tax-
Features
Additional InformationC13 ENGINE
PRODUCT LINK, SATELLITE PL321
NO ROOF LIGHTS
NO MACHINE SECURITY SYSTEM
CD/RADIO, HEAVY DUTY
MIRROR, STANDARD
SEAT, STANDARD
TANK, STANDARD FUEL
TIRES, 23.5R25 MX ** XADN+ E-3
NO SOUND SUPPRESSION
AID, COLD WEATHER STARTING
LUBRICATION, AUTOMATIC
FILM GROUP, ANSI
CHASSIS, STANDARD
HEATER, ENGINE COOLANT, 120V
SERIALIZED TECHNICAL MEDIA KIT
QUICK-EVAC SYSTEM
CERT EMISSIONS, EPA TIER 4
**** NO PROGRAMS AVAILABLE ****
0P0800/2853 MS
NOT AVAILABLE FOR SALE
WATER CANNON 1"
BAR WITH 4 SPRAY HEADS
UPGRADE TO M4B PUMP AND SPRAY
50X1 MANUAL HOSE REEL
HYDRAULIC SPRAY CONTROL SYSTEM
ANTI-SIPHON FILL PIPE
4" MANUAL DRAIN VALVE
6000 GALLON TANK
MEGA MAC6 CONVERSION JUNE '18
URETHANE INTERIOR COATING
VERTICAL SIDE SPRAY
CONVERTED TO A WATER TRUCK
SEE RAY OR GLENN TRUCK IS BEING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone