Caterpillar 730C

Caterpillar 730C

Price
327,700 USD
Year
2015
Working hours
1835 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 730C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFF00886
Unit Number14A19876
Catalog NumberCU2227935
Manufacturing Year2015
Hours1835 h
CountryUnited States
LocationWasilla, AK
Pricing
Price Excluding Tax$327,700
Tax-
Price Including Tax-
Features
Additional InformationAID, COLD WEATHER STARTING
AM/FM RADIO (BLUETOOTH READY)
ANTIFREEZE, -50C (-58F)
CERT EMISSIONS, EPA TIER 4
CHASSIS, STANDARD
ENG SN: T4F02530 MSO: 4LJNN
EXHAUST, STANDARD
FILLER, FAST FUEL
FILM GROUP, ANSI
FUEL ADDITIVE, ANTI WAX
HEATER, ENGINE COOLANT, 120V
LANE 3 ORDER
LIGHTS, ROOF MOUNTED WORK
LINER, DUMP BODY
LUBRICATION, MANUAL
MIRROR, ELECTRIC HEATED
NO MACHINE SECURITY SYSTEM
NO SOUND SUPPRESSION
PRODUCT LINK, SATELLITE PL321
ROLL ON-ROLL OFF
SEAT, HEATED
SERIALIZED TECHNICAL MEDIA KIT
TAILGATE, SCISSOR
TIRES, 23.5R25 BS ** VLT E-3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone