Caterpillar 730C

Caterpillar 730C

Price
323,000 USD
Year
2014
Working hours
2192 h
Videos of Caterpillar 730C
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 730C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFF00259
Unit NumberQUC0166
Catalog NumberCU2551800
Manufacturing Year2014
Hours2192 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$323,000
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
Additional InformationCALL FOR MORE DETAILS! - WORK READY

1000 ENGINE
108D CLEAN EMISSIONS MODULE
3000 TRANSMISSION & DRIVE LINE
3100 TC, TD, RETARDER
730C ARTIC. TRUCK
CD/RADIO
CHASSIS AR-TRAILER
COLD WEATHER
COOLANT
DUMP BODY W/LINERS
EXHAUST HT COVER
FAST FUEL FILL
FILM GP
FUEL ADDITIVE, ANTI WAX
HTR, ENG COOL 120V
LIGHT GP-ROOF(HID)
LUB. WALKWAYS FF
MIRROR, ELECTRIC
NO MACH SECURITY
NO SOUND SUPP HRC
SEAT, HEATED
TIRES,23.5R25 VLT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • truck body
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • PERFORMED PM 1 SERVICE - 1711 HOURS
truck body
  • Good
  • Good
  • Good
  • Fair
  • Good
tires
  • 75%
  • 23.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center3675NoNoNo
Left Front3675NoNoNo
Left Rear3675NoNoNo
Right Center3675NoNoNo
Right Front3675NoNoNo
Right Rear3675NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone