Caterpillar 730C

Caterpillar 730C

Price
395,000 USD
Year
2014
Working hours
2216 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 730C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFF00240
Unit NumberM432298
Catalog NumberCU2031855
Manufacturing Year2014
Hours2216 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$395,000
Tax-
Price Including Tax-
Features
Additional InformationC13 ENGINE
PRODUCT LINK, SATELLITE PL321
NO ROOF LIGHTS
NO MACHINE SECURITY SYSTEM
CD/RADIO, HEAVY DUTY
MIRROR, STANDARD
SEAT, STANDARD
TANK, STANDARD FUEL
NO SOUND SUPPRESSION
AID, COLD WEATHER STARTING
LUBRICATION, AUTOMATIC
FILM GROUP, ANSI
CHASSIS, STANDARD
LINER, DUMP BODY
EXHAUST, HEATED BODY
HEATER, ENGINE COOLANT, 120V
ANTIFREEZE, -36C (-33F)
TAILGATE, SCISSOR
CERT EMISSIONS, EPA TIER4
SERIALIZED TECHNICAL MEDIA KIT
BRIDGESTONE VMT 23.5R25 @ 648 HR
0P0800/1801 GD 10/30/17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone