Caterpillar 730C

Caterpillar 730C

Price
316,750 USD
Year
2015
Working hours
2590 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 730C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFF00776
Unit NumberNGN0746
Catalog NumberCU2349972
Manufacturing Year2015
Hours2590 h
CountryUnited States
LocationTopeka, KS
Pricing
Price Excluding Tax$316,750
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

730C 2015
NO ROOF LIGHTS
NO MACHINE SECURITY SYSTEM
CD/RADIO, HEAVY DUTY
MIRROR, ELECTRIC HEATED
SEAT, STANDARD
PRODUCT LINK, SATELLITE PL321
TANK, STANDARD FUEL
TIRES, 23.5R25 BS ** VLT E-3
NO SOUND SUPPRESSION
AID, COLD WEATHER STARTING
LUBRICATION, AUTOMATIC
FILM GROUP, ANSI
CHASSIS, STANDARD
LINER, DUMP BODY
EXHAUST, HEATED BODY
SERIALIZED TECHNICAL MEDIA KIT
ANTIFREEZE, -36C (-33F)
GROUP, ETHER
ROLL ON-ROLL OFF
WIPER, REAR
HEATER, ENGINE COOLANT, 120V
LANE 3 ORDER
CERT EMISSIONS, EPA TIER 4
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone