Caterpillar 730C

Caterpillar 730C

Price
653,599 USD
Year
2015
Working hours
4887 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 730C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFF00648
Unit NumberM436206
Catalog NumberCU2133440
Manufacturing Year2015
Hours4887 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$653,599
Tax-
Price Including Tax-
Features
Additional InformationC13 ENGINE
NO ROOF LIGHTS
NO MACHINE SECURITY SYSTEM
CD/RADIO, HEAVY DUTY
MIRROR, STANDARD
SEAT, STANDARD
PRODUCT LINK, SATELLITE PL321
TANK, STANDARD FUEL
TIRES, 23.5R25 MX ** XADN+ E-3
NO SOUND SUPPRESSION
AID, COLD WEATHER STARTING
LUBRICATION, MANUAL
FILM GROUP, ANSI
CHASSIS, LONG WHEEL BASE
EXHAUST, STANDARD
ANTIFREEZE, -36C (-33F)
CERT EMISSIONS, TIER 4
SERIALIZED TECHNICAL MEDIA KIT
MEGA 6000G TANKER KIT
HEATER, ENGINE COOLANT, 120V
VERTICAL SIDE SPRAY
URETHANE INTERIOR COATING
4" MANUAL DRAIN
HOSE REEL 50' 1"
WATER CANNON 1"
ANTI SIPHON FILL
0P0720
DFPW/$14,190.00
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone