Caterpillar 730C

Caterpillar 730C

Price
381,900 USD
Year
2015
Working hours
643 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 730C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFF00913
Unit Number14A19877
Catalog NumberCU4278504
Manufacturing Year2015
Hours643 h
CountryUnited States
LocationFife, WA
Pricing
Price Excluding Tax$381,900
Tax-
Price Including Tax-
Features
Additional InformationAID, COLD WEATHER STARTING
AM/FM RADIO (BLUETOOTH READY)
ANTIFREEZE, -50C (-58F)
CERT EMISSIONS, EPA TIER 4
CHASSIS, STANDARD
ENG SN: T4F02681 MSO: 4LJNP
EXHAUST, STANDARD
FILLER, FAST FUEL
FILM GROUP, ANSI
FUEL ADDITIVE, ANTI WAX
HEATER, ENGINE COOLANT, 120V
LIGHTS, ROOF MOUNTED WORK
LINER, DUMP BODY
LUBRICATION, MANUAL
MIRROR, ELECTRIC HEATED
NO MACHINE SECURITY SYSTEM
NO SOUND SUPPRESSION
PRODUCT LINK, SATELLITE PL321
ROLL ON-ROLL OFF
SEAT, HEATED
SERIALIZED TECHNICAL MEDIA KIT
TAILGATE, SCISSOR
TIRES, 23.5R25 BS ** VLT E-3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone