Caterpillar 730C

Caterpillar 730C

Price
325,000 USD
Year
2014
Working hours
2957 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 730C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFF00506
Unit Number433064
Catalog NumberCU2074970
Manufacturing Year2014
Hours2957 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$325,000
Tax-
Price Including Tax-
Features
Additional InformationC13 ENGINE
PRODUCT LINK, SATELLITE PL321
NO ROOF LIGHTS
NO MACHINE SECURITY SYSTEM
CD/RADIO, HEAVY DUTY
MIRROR, STANDARD
SEAT, STANDARD
TANK, STANDARD FUEL
TIRES, 23.5R25 MX ** XADN+ E-3
NO SOUND SUPPRESSION
AID, COLD WEATHER STARTING
LUBRICATION, AUTOMATIC
FILM GROUP, ANSI
CHASSIS, STANDARD
LINER, DUMP BODY
EXHAUST, HEATED BODY
TAILGATE, SCISSOR
HEATER, ENGINE COOLANT, 120V
ANTIFREEZE, -36C (-33F)
QUICK-EVAC SYSTEM
CERT EMISSIONS, EPA TIER 4
0P800/2957 GD 10/24/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone