Caterpillar 730C

Caterpillar 730C

Price
317,095 USD
Year
2015
Working hours
4521 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 730C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFF00758
Unit Number0TFF00758
Catalog NumberCU2521460
Manufacturing Year2015
Hours4521 h
CountryUnited States
LocationReserve, LA
Pricing
Price Excluding Tax$317,095
Tax-
Price Including Tax-
Features
Additional InformationCERT MISSIONS, EPA TIER 4
CHASSIS, STANDARD
EXHAUST, HEATED BODY
FILM GROUP, ISO
FUEL ADDITIVE, ANTI WAX
GROUP, ETHER
HEARTER, ENGINE COOLANT, 120V
LANE 3 ORDER
LIGHTS, ROOF MOUNTED WORK
LUBRICATION, MANUAL
MIRROR, ELECTRIC HEATED
NO SOUND SUPPRESSION (HRC)
PRODUCT LINK, SATELLITE PL321
ROLL ON-ROLL OFF
SEAT, HEATED
SECURITY SYSTEM, MACHINE
SERIALIZED TECHNICAL MEDIA KIT
TANK, STANDARD FUEL
AID, COLD WEATHER STARTING
ANTIFREEZE, -50C (-58F)
BODY, STANDARD
TIRES, 23.5R25 BS ** VLT E-3
CD/RADIO, HEAVY DUTY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone