Caterpillar 730

Caterpillar 730

Price
280,000 USD
Year
2012
Working hours
6983 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 730
CategoryArticulated Dump Trucks (ADTs)
Serial NumberB1M03375
Unit NumberB1M03375
Catalog NumberCU2557279
Manufacturing Year2012
Hours6983 h
CountryUnited States
LocationJoplin, MO
Pricing
Price Excluding Tax$280,000
Tax-
Price Including Tax-
Features
Additional Information6000 GALLON WATER TANK ADDED
HEATER ENG COOLANT 120V
CYCLE COUNTER
CAT PRODUCT LINK 321SR
730 ART TRUCK
730 ARTICUALTED TRUCK DCA 1
CD/RADIO HEAVY DUTY
FUEL ADDITIVE, ANTI WAX
CONSISTING OF
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • suspension
  • truck body
  • tires
general appearance
  • Good
  • FairMinor damage at tow hook opening
  • Good
  • Good
  • Good
  • GoodFiller panel on left fender has torn sheet metal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor damage to right step bracket
  • YesCab interior and seats need cleaned
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir suspension
  • Fair
  • Good
  • Good
  • Yes
engine
  • Good
  • GoodRed CAT ELC
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
cooling system
  • Fair
  • Good
  • Good
  • GoodHydraulic drive
  • Fair
  • Good
  • Good
  • Good
  • No
  • Yes
electrical, starting and charging system
  • Good
  • PoorHad to jump start and would not restart after warmed up
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
  • Left rear tail light is nonfunctional
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDry
  • No
hydraulics
  • Good
  • Good
  • Good
  • No
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
comments, misc. repairs, general remarks
  • Machine is in overall good condition. No apparent leaks. All machine systems function correctly.
  • Very minor sheet metal damage. Will need tires soon. Batteries will not hold a charge.
suspension
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
truck body
  • 6000 gallon water tank with air operated spray system. Has been winterized.
tires
  • Yes
  • 15%
  • 23.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center25
Left Front20
Left Rear10
Right Center15
Right Front15
Right Rear10
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone