Caterpillar 725C

Caterpillar 725C

Price
390,000 USD
Year
2015
Working hours
1373 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 725C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFB00623
Unit NumberTFB623
Catalog NumberCU2254149
Manufacturing Year2015
Hours1373 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$390,000
Tax-
Price Including Tax-
Features
Additional InformationCMPD SOFTWARE
SERIALIZED TECHNICAL MEDIA KIT
EXHAUST, STANDARD
AID, COLD WEATHER STARTING
LIGHTS, ROOF MOUNTED WORK
LUBRICATION, AUTOMATIC
SEAT, STANDARD
ROLL ON-ROLL OFF
FILM GROUP, ANSI
ANTIFREEZE, -36C (-33F)
FILLER, FAST FUEL
CHASSIS, STANDARD
CERT EMISSIONS, EPA TIER 4
BODY, STANDARD
NO MACHINE SECURITY SYSTEM
TIRES, 23.5R25 BS ** VLT E-3
MIRROR, STANDARD
HEATER, ENGINE COOLANT, 120V
GROUP, ETHER
PRODUCT LINK, SATELLITE PL321
TAILGATE, SCISSOR
AM/FM RADIO (BLUETOOTH READY)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone