Caterpillar 725C

Caterpillar 725C

Price
351,000 USD
Year
2015
Working hours
1350 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 725C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFB00437
Unit NumberLKE02711
Catalog NumberCU2126367
Manufacturing Year2015
Hours1350 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$351,000
Tax-
Price Including Tax-
Features
Additional InformationAID, COLD WEATHER STARTING
ANTIFREEZE, -36C (-33F)
CD/RADIO, HEAVY DUTY
CERT EMISSIONS, EPA TIER 4
CHASSIS, STANDARD
EXHAUST, STANDARD
FILM GROUP, ANSI
GROUP, ETHER
HEATER, ENGINE COOLANT, 120V
LINER, DUMP BODY
LUBRICATION, MANUAL
MIRROR, STANDARD
NO MACHINE SECURITY SYSTEM
NO ROOF LIGHTS
PRICED 01/15/16 DA
PRODUCT LINK, SATELLITE PL121
ROLL ON-ROLL OFF
SEAT, STANDARD
SERIALIZED TECHNICAL MEDIA KIT
TANK, STANDARD FUEL
TIRES, 23.5R25 BS ** VLT E-3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone