Caterpillar 725C

Caterpillar 725C

Price
355,000 USD
Year
2016
Working hours
2140 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 725C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFB00736
Unit NumberTFB00736
Catalog NumberCU4309383
Manufacturing Year2016
Hours2140 h
CountryUnited States
Location525 County Road 640 East, FL
Pricing
Price Excluding Tax$355,000
Tax-
Price Including Tax-
Features
Additional InformationA/C
CAB
TC TD RETARDER
TRANSMISSION AND DRIVE LINE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • emissions
  • suspension
  • truck body
  • tires
general appearance
  • Good
  • GoodCAB
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesCAB DIRTY
  • Yes7 TAKEN
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • NO FIRE SYSTEM / NO AUTO LUBE
gauges, operator station, console
  • Good
  • Good
  • Good
  • GoodCMS DOWN LOAD / NO ACTIVE CODES
  • Good
  • Good100% FUEL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAM-FM-BLUE OK
  • Good
  • GoodAIR SUSPENSION
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • Good
  • GoodRED - 35
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • 2000 HRS / NO HISTORY
  • N
  • L
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • PoorPL321 / NOT REPORTING
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good6F
  • Good1R
  • Good
  • Yes
  • No
  • No
  • TRANS HAS 6F-1R AUTO SHIFT
steering
  • GoodHITCH NEEDS VERTICAL PIN CLEARANCE ADJ
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • HITCH NEEDS THRUST PLATE ADJUSTMENT
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSERVICE HOLDS IN 1ST AT 1100 RPM OK
  • GoodDRY
  • No
  • BRAKES ARE 5% WORN ON ALL THREE AXLES
hydraulics
  • Good
  • Good
  • Good
  • Good
  • No
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • MACHINE IN FOR: INSPECTION
emissions
  • Good
  • Good
  • No
  • 100%
suspension
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
truck body
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Yes
  • 23.5R25 / NEW=55
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBRIDGESTONE4786NoNoNo
Left FrontBRIDGESTONE4990NoNoNo
Left RearBRIDGESTONE4786NoNoNo
Right CenterBRIDGESTONE4888NoNoNo
Right FrontBRIDGESTONE5091NoNoNo
Right RearBRIDGESTONE4786NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone