Caterpillar 725C

Caterpillar 725C

Price
355,000 USD
Year
2015
Working hours
1378 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 725C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFB00549
Unit NumberTFB549
Catalog NumberCU2244059
Manufacturing Year2015
Hours1378 h
CountryUnited States
LocationGillette, WY
Pricing
Price Excluding Tax$355,000
Tax-
Price Including Tax-
Features
Additional InformationBODY, STANDARD
EXHAUST, STANDARD
LIGHTS, ROOF MOUNTED WORK
PRODUCT LINK, SATELLITE PL321
AM/FM RADIO (BLUETOOTH READY)
MIRROR, STANDARD
SEAT, STANDARD
FILLER, FAST FUEL
AID, COLD WEATHER STARTING
LUBRICATION, AUTOMATIC
FILM GROUP, ANSI
ANTIFREEZE, -36C (-33F)
SERIALIZED TECHNICAL MEDIA KIT
TIRES, 23.5R25 BS ** VLT E-3
ROLL ON-ROLL OFF
TAILGATE, SCISSOR
HEATER, ENGINE COOLANT, 120V
GROUP, ETHER
CHASSIS, STANDARD
NO MACHINE SECURITY SYSTEM
CERT EMISSIONS, EPA TIER 4
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone