Caterpillar 725C

Caterpillar 725C

Price
220,000 USD
Year
2014
Working hours
4268 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 725C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFB00201
Unit NumberTFB201
Catalog NumberCU4646872
Manufacturing Year2014
Hours4268 h
CountryUnited States
LocationRock Springs, WY
Pricing
Price Excluding Tax$ 220,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
RETARDERRETARDER
SUPP STEERSUPP STEER
TAILGATETAILGATE
BED, STANDARDBED, STANDARD
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
FAST FUELFAST FUEL
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
Additional InformationNO MACHINE SECURITY SYSTEM
GROUP, ETHER
CD/RADIO, HEAVY DUTY
CERT EMISSIONS, EPA TIER 4
FILM GROUP, ANSI
CHASSIS, STANDARD
SERIALIZED TECHNICAL MEDIA KIT
TAILGATE, SCISSOR
TIRES, 23.5R25 BS ** VLT E-3
MIRROR, STANDARD
FILLER, FAST FUEL
ROLL ON-ROLL OFF
ANTIFREEZE, -36C (-33F)
EXHAUST, STANDARD
BODY, STANDARD
HEATER, ENGINE COOLANT, 120V
AID, COLD WEATHER STARTING
SEAT, STANDARD
PRODUCT LINK, SATELLITE PL321
NO ROOF LIGHTS
LUBRICATION, AUTOMATIC
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
RETARDERRETARDER
SUPP STEERSUPP STEER
TAILGATETAILGATE
BED, STANDARDBED, STANDARD
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
FAST FUELFAST FUEL
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
Additional InformationNO MACHINE SECURITY SYSTEM
GROUP, ETHER
CD/RADIO, HEAVY DUTY
CERT EMISSIONS, EPA TIER 4
FILM GROUP, ANSI
CHASSIS, STANDARD
SERIALIZED TECHNICAL MEDIA KIT
TAILGATE, SCISSOR
TIRES, 23.5R25 BS ** VLT E-3
MIRROR, STANDARD
FILLER, FAST FUEL
ROLL ON-ROLL OFF
ANTIFREEZE, -36C (-33F)
EXHAUST, STANDARD
BODY, STANDARD
HEATER, ENGINE COOLANT, 120V
AID, COLD WEATHER STARTING
SEAT, STANDARD
PRODUCT LINK, SATELLITE PL321
NO ROOF LIGHTS
LUBRICATION, AUTOMATIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • emissions
  • suspension
  • truck body
  • tires
general appearance
  • Yes
  • Yes
  • No cracks or significant damages. Machine is in overall pretty good condition.
  • Good
  • Good
  • Good
  • FairSome scuffs.
  • FairSome fading and light damages.
  • FairNo significant damages. Plastic flares have minor damages.
  • Good
  • FairNo cracks or significant damages found.
  • Good
  • Good
  • FairA few scratches and light scuffs in hood. Actuator working good.
  • FairStarting to fade. Some scratches and scuffs.
  • FairFender flares have minor damages.
  • PoorN/A
  • Good
  • FairNo cracks or significant damages found.
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Horn, backup alarm, camera, all lights and wiper working. Window washer inoperative. No beacon. Original seat belt. Glass, mirrors, steps and grab irons all good. No safety manual in cab. Fire extinguisher charged but last inspected in 01/19.
  • Good
  • PoorN/A
  • Good
  • Good
  • Good
  • Good
  • PoorOver three years old.
  • Good
gauges, operator station, console
  • Yes
  • No
  • No
  • No safety manual in cab. Both seats have stains and original seat belts. No significant damages to operator station. HVAC and radio working good. Window washer not spraying.
  • Good
  • FairNo cracks or significant damages found. Somewhat dirty, some scratches and discoloration developing.
  • GoodNo significant wear or damages.
  • Good
  • FairDirty and some wear.
  • Good
  • FairSome light scratches and a little hazy.
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorN/A
  • GoodAM/FM CD player.
  • FairSome stains and wear on arm rests.
  • GoodAir
  • FairStains. Original seat belt.
  • Good
  • FairWiper working. Washer not spraying.
engine
  • YesLight amount.
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Engine starts and runs good. No significant leaks found. 244 hours since last serviced.
  • Normal range
  • None
  • FairSomewhat dirty.
  • PoorRed. None visible in sight glass.
  • PoorN/A
  • Good
  • Good
  • Good
  • Good
  • FairOEM filters used. 244 hours since last serviced.
  • Good
  • Good
cooling system
  • No
  • No
  • No
  • Yes
  • No coolant visible in sight glass. No external leaks found. No coolant smell present. No significant damages found to cooling system.
  • Fair
  • GoodNo damages found. Need washed out.
  • Good
  • Good
  • Fair
  • GoodNo damages found. Need washed out.
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Starting and charging systems are good. All lights working. No significant issues found with electrical system.
  • Good
  • Good
  • FairEquipped. Unsure if working.
  • Good
  • Fair
  • Good
transmission
  • Yes
  • No
  • Yes
  • No
  • Transmission shifts smoothly through all gears in both directions. Retarder works good. Differential and cross axle locks working good. No leaks found.
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • FairUnsure when last serviced.
  • Good
steering
  • Steering is smooth and responsive. No leaks found. No significant play in articulation joints or cylinder pins developing.
  • FairNo significant play observed.
  • Good
  • Fair
  • FairNo significant play observed.
  • Good
  • Good
  • Good
  • PoorN/A
  • Good
  • Good
  • Good
brake
  • No
  • Service brakes hold first gear to 1600 rpm. Test spec it only needs to hold to 1100 rpm. Parking brake holds empty truck on steep (approximately 18-20 percent) grade. Front and center axle rotors have deep grooves. No leaks found.
  • Good
  • PoorFront and center axle rotors have deep grooves.
  • GoodRear axle only.
  • FairUnsure when last serviced.
  • PoorN/A
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Body raises and lowers smoothly. No leaks or other issues found.
  • PoorN/A
  • PoorN/A
  • PoorN/A
  • PoorN/A
  • FairUnsure when last serviced.
  • Good
  • Good
  • Good
  • FairSight glass cloudy.
final drives
  • Oil seeping from output shaft seal on Dropbox was only issue found.
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • FairOutput shaft seal from Dropbox to front differential seeping.
  • Fair
  • Good
comments, misc. repairs, general remarks
  • Truck runs and drives good.
emissions
  • No
  • N/A
  • After treatment system performed automatic regeneration. Unsure if DPF has ever been serviced. No leaks found.
  • Good
  • FairUnsure when DPF last serviced or changed.
suspension
  • FairNo cracks or significant damages found.
  • FairNo significant play observed. Grease seal coming apart.
  • FairNo significant damages found.
  • FairRubber isolators cracking.
  • FairNo cracks or significant damages found.
  • FairNo significant play observed.
  • FairNo significant damages found.
  • FairRubber isolators cracking.
  • FairNo significant damages found. Rubber bushing cracking.
  • FairNo cracks or significant damages found.
  • FairNo significant play observed.
  • FairNo significant damages found.
  • FairRubber isolators cracking.
  • FairNo significant damages found. Rubber bushing cracking.
  • Good
truck body
  • No
  • Spill guard, top of side rails, bed pads and tail gate all have some damages. Rest of body looks pretty good. No significant play in hinge/pivot pins.
  • FairNo cracks or significant damages found.
  • FairSome damages.
  • FairNo cracks or significant damages found.
  • PoorN/A
  • Good
  • PoorN/A
  • FairSome play developing in body pivot pins.
  • Good
  • Good
  • FairTop of side rails a little banged up.
  • FairLight damages.
  • FairSome damages.
  • Good
tires
  • No
  • Yes
  • 80+ percent.
  • N/A
  • All matching Bridgestone original treads. No flats or significant damages found.
  • N/A
  • N/A
  • 23.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBridgestone s/n F3U38290242NoYesNo
Left FrontBridgestone s/n F3U18118248NoYesNo
Left RearBridgestone s/n F3U38203642NoYesNo
Right CenterBridgestone s/n F3U38119942NoYesNo
Right FrontBridgestone s/n F3U18477448NoYesNo
Right RearBridgestone s/n F3U38119843NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone