JLG BOOM S45

JLG BOOM S45

Price
40,000 USD
Year
2005
Working hours
3356 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJLG BOOM S45
CategoryArticulated boom lifts
Serial Number0300084593
Unit NumberCRS11-443
Catalog NumberCU2016472
Manufacturing Year2005
Hours3356 h
CountryUnited States
LocationCA
Pricing
Price Excluding Tax$40,000
Tax-
Price Including Tax-
Features
Additional InformationUSED 2005, 4X4, DIESEL
DEUTZ ENGINE MODEL F3M 2011
ENG S/N: 01050603
ENG YEAR: 2005
ENG HP: 49 HP
ENG FAMILY NAME: 5DZXL03.1041
ENG DISPLACEMENT: 2.332 LITERS
OIL FILTER: B228
FUEL FILTER: P550678
AIR & SECONDARY: P136258
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Darrell Weight
Telephone:+1 530 682 7583
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone