Genie BOOM S85

Genie BOOM S85

Price
68,000 USD
Year
2005
Working hours
3748 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandGenie BOOM S85
CategoryArticulated boom lifts
Serial NumberS8005-4165
Unit NumberCRS08-233
Catalog NumberCU1919892
Manufacturing Year2005
Hours3748 h
CountryUnited States
LocationCA
Pricing
Price Excluding Tax$68,000
Tax-
Price Including Tax-
Features
Additional InformationANSI - 07/12/13 - JASON

4X4, DSL, JIB
ENG MFR: PERKINS
ENG MODEL: 804C-33
ENG YEAR: 2004
EPA FAM NAME: 4MVXL05.0AAD
PL RADIO: DQ0200055492
PLATFORM, AIR TO PLATFORM
WELD PKG: WELD CABLES, LINE TO
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Darrell Weight
Telephone:+1 530 682 7583
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone