Genie BOOM S45

Genie BOOM S45

Price
31,000 USD
Year
2006
Working hours
4014 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandGenie BOOM S45
CategoryArticulated boom lifts
Serial NumberS4506-11079
Unit NumberCRS11-445
Catalog NumberCU2021111
Manufacturing Year2006
Hours4014 h
CountryUnited States
LocationCA
Pricing
Price Excluding Tax$31,000
Tax-
Price Including Tax-
Features
Additional Information4WD OSCILLATE
8' PLATFORM/BASKET
AIR: P822768
BEACON,TRAVEL ALARM
ECL LABEL HP: 50HP
ENG S/N: 710095N
ENG YEAR: 2006
EPA FAMILY NAME: 6H3XL2.22N4L
FUEL: P556245, P551768
GEN HYD 3000W 110/60 S40
HYDRAULIC: P569381
OIL FILTER: P502016
PERKINS DIESEL
PERKINS MODEL 1104C-44 ENGINE
POWER, PLAT, US
RT AIR TIRES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Darrell Weight
Telephone:+1 530 682 7583
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone