Currently 17720 machines for sale
Quick Search

Used Articulated Boom Lifts for Sale

With the help of a used boom lift from your local Cat® dealer, your fleet will reach new heights and expand your options without expanding your budget. Cat Used can improve your bottom line by connecting you with dealers who are experienced in aerial equipment sales and maintenance. If you’re looking for a lift that can help extend your reach on hard-to-maneuver job sites, your local dealer can find the optimal solution.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Articulated boom lifts
x
225 Search results for "Current filter"
Displaying: 193 - 216 Sort by: 
Genie Z80/60DSEL G84, 41,7302011
Nitro, WV
3,374 h

See Details
Genie Z45/25RTDS G84, 29,2002012
Nitro, WV
2,090 h

See Details
Genie Z80/60DSEL G84, 83,6152012
Nitro, WV
1,499 h

See Details
Genie Z60/34 4WD G84, 34,9452012
Nitro, WV
1,699 h

See Details
JLG 460SJ SP, 102,0002022
Salt Lake City, UT
763 h

See Details
JLG 660SJ SP, 127,0002022
Salina, UT
487 h

See Details
JLG 860SJ SP, 192,5002023
Salt Lake City, UT
357 h

See Details
Genie S65 G84, 78,9002016
Bowling Green, KY
1,615 h

See Details
Genie Z34/22NE G84, 18,7902011
Corbin, KY
338 h

See Details
Genie Z80/60DSEL G84, 45,5002011
Lexington, KY
1,516 h

See Details
Genie Z80 G84, 46,4252012
Lexington, KY
2,342 h

See Details
Genie Z80 G84, 46,4252012
Catlettsburg, KY
1,383 h

See Details
JLG 660SJ SP, 147,6002023
Salt Lake City, UT
7 h

See Details
Genie S85XC SP, 181,0002023
Cedar City, UT
56 h

See Details
Genie S40, 40,0002014
Bear, DE
2,400 h

See Details
Genie S65, 55,0002016
Bear, DE
3,478 h

See Details
Genie S40, 40,0002014
Bear, DE
1,710 h

See Details
JLG T26E, 28,8502015
Shakopee, MN
142 h

See Details
JLG 600SC, 115,0002020
Shakopee, MN
506 h4-wheel driveengine type - diesel

See Details
Genie Z80/60, 49,8002014
Puebla
3,592 h

See Details
JLG 800AJ, 60,7002014
Centro Tabasco
6,662 h

See Details
JLG 800AJ, 59,6002014
Centro Tabasco
8,174 h

See Details
JLG 800 AJ, 59,4002014
Centro Tabasco
6,063 h

See Details
Haulotte HA12IP20162,891 h Conditions

See Details
Show more results

Articulated boom lifts